Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Growth Factor Reduced Matrigel Invasion Chamber with 8.0 µm PET Membrane in two 24 W Plates, 12/Pk, 24/Cs
Product Number354483
This is suggested replacement for 354165 and 354166.
Packaged 12 inserts in a 24 well plate, 2 plates per case
Corning® BioCoat™ Growth Factor Reduced Corning® Matrigel® Invasion Chamber, 8.0 µm PET Membrane 24-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: -20°C; Shelf life: >= 3 months from date of shipment
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$377.54 per case
Less than 10 in Stock
| Product Number | 354483 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.3 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 8 µm |
| Membrane Diameter | 6.4 mm |
| Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
354578In Stock
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504In Stock
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694In Stock
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376In Stock
- Quality Certificate - Lot No.09626006
- Quality Certificate - Lot No.15325002
- Quality Certificate - Lot No.03425003
- Quality Certificate - Lot No.23324002
- Quality Certificate - Lot No.8239004
- Quality Certificate - Lot No.8092004
- Quality Certificate - Lot No.8010010
- Quality Certificate - Lot No.8002327
- Quality Certificate - Lot No.7184511
- Quality Certificate - Lot No.7072003
- Quality Certificate - Lot No.7023002
- Quality Certificate - Lot No.6312003
- Quality Certificate - Lot No.6207010
- Quality Certificate - Lot No.6187012
- Quality Certificate - Lot No.6118002
- Quality Certificate - Lot No.6048305
- Quality Certificate - Lot No.6020323
- Quality Certificate - Lot No.5327003
- Quality Certificate - Lot No.5299005
- Quality Certificate - Lot No.5166006
- Quality Certificate - Lot No.5124006
- Quality Certificate - Lot No.5027301
- Quality Certificate - Lot No.5012001
- Quality Certificate - Lot No.4314011
- Quality Certificate - Lot No.4279008
- Quality Certificate - Lot No.4195002
- Quality Certificate - Lot No.4153006
- Quality Certificate - Lot No.4104001
- Quality Certificate - Lot No.4097001
- Quality Certificate - Lot No.4069002