Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® FluoroBlok™ 24-well Plate Permeable Support with 3.0 µm Colored PET Membrane, Sterile, 1/Pack, 48/Case
Product Number351151
This item will be discontinued when inventory reaches “0”.
Corning FluoroBlok Inserts block light transmission, simplifying detection of migrating, fluorescently labeled cells. Corning FluoroBlok Cell Culture Inserts are designed with a unique light-tight PET membrane that efficiently blocks the transmission of light within the range of 400-700 nm. Fluorescently labeled cells present in the top chamber of the insert are made invisible by the Corning FluoroBlok membrane. Once labeled cells migrate through the membrane, they are no longer shielded from the light source and are easily detected with a fluorescence plate reader.
- Recommended medium well volume 0.7-0.9 mL
- Recommended medium insert volume 0.2-0.35 mL
Storage: Store at room temperature, away from direct sunlight.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$390.45 per case
In Stock
| Product Number | 351151 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Cell Growth Area | 0.3 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 8+/-2 x 10⁵ pores per cm² |
| Membrane Diameter | 6.4 mm |
| Storage | Room temperature |
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504In Stock
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376In Stock
- Quality Certificate - Lot No.9322003
- Quality Certificate - Lot No.9287014
- Quality Certificate - Lot No.9203016
- Quality Certificate - Lot No.9168028
- Quality Certificate - Lot No.9147009
- Quality Certificate - Lot No.9111004
- Quality Certificate - Lot No.9077004
- Quality Certificate - Lot No.9015039
- Quality Certificate - Lot No.8283008
- Quality Certificate - Lot No.8231016
- Quality Certificate - Lot No.8197032
- Quality Certificate - Lot No.8169039
- Quality Certificate - Lot No.8077013
- Quality Certificate - Lot No.8043020
- Quality Certificate - Lot No.8016021
- Quality Certificate - Lot No.7233012
- Quality Certificate - Lot No.6326009
- Quality Certificate - Lot No.6255055
- Quality Certificate - Lot No.6199084
- Quality Certificate - Lot No.6136097
- Quality Certificate - Lot No.6080044
- Quality Certificate - Lot No.5363230
- Quality Certificate - Lot No.5298030
- Quality Certificate - Lot No.5256055
- Quality Certificate - Lot No.5047071
- Quality Certificate - Lot No.5018034
- Quality Certificate - Lot No.4320065
- Quality Certificate - Lot No.4315969
- Quality Certificate - Lot No.4107001
- Quality Certificate - Lot No.4002007