Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-24 Clear Not Treated Reservoir, Sterile
Product Number3395
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- For use as reservoir tray with HTS Transwell Permeable Supports
- Not Treated for cell attachment
- Same footprint as standard 24 well plate but with single rectangular well
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$223.89 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3395 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents