Corning® 1536-well White High Base Cyclic Olefin Copolymer NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile
产品编号4572
- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车
详情
| 产品编号 | 4572 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Surface Treatment | NBS |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 26726001
- 质量证书 – 批号 14626025
- 质量证书 – 批号 12126004
- 质量证书 – 批号 11626010
- 质量证书 – 批号 07326015
- 质量证书 – 批号 03826007
- 质量证书 – 批号 31825004
- 质量证书 – 批号 30025004
- 质量证书 – 批号 29025021
- 质量证书 – 批号 19325020
- 质量证书 – 批号 02225003
- 质量证书 – 批号 20524039
- 质量证书 – 批号 17624006
- 质量证书 – 批号 20823012
- 质量证书 – 批号 18222029
- 质量证书 – 批号 14222010
- 质量证书 – 批号 30021032
- 质量证书 – 批号 29221002
- 质量证书 – 批号 27021001
- 质量证书 – 批号 17621040
- 质量证书 – 批号 27120005
- 质量证书 – 批号 15320038
- 质量证书 – 批号 13320063
- 质量证书 – 批号 12120008
- 质量证书 – 批号 30919017
- 质量证书 – 批号 22019039
- 质量证书 – 批号 15619060
- 质量证书 – 批号 09319018
- 质量证书 – 批号 15118051
- 质量证书 – 批号 30017027