text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine 96-well Black/Clear Flat Bottom Plate, 5/Pack, 50/Case

Product Number356717

E-mail

Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.

  • 5/pack, 50/case
  • Store at room temperature — no special storage or handling required
  • Stable for at least 18 months from date of manufacture
  • Quality control tested using an appropriate cell line
  • Sterilized to SAL 10⁻⁶ by gamma irradiation
  • Non-cytotoxic and nonpyrogenic
  • Cultureware material is polystyrene suitable for cell culture

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,022.87 per case

Less than 10 in Stock

Details
Product Number   356717
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Surface Coating   Amine  
Specifications Documents