text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine and Carboxyl Microplates

电子邮件

Corning PureCoat Amine (positively charged) and Carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.

选择规格

表面处理
加入购物车 查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
354717 Corning® PureCoat™ 氨基表面处理96孔黑色/透明平底培养板,5/箱   5 /包     5 /箱     Corning®   N/A per case
354719 Corning® PureCoat™ Amine 384-well Black Microplate, 5/Case N/A per case
356717 Corning® PureCoat™ Amine 96-well Black/Clear Flat Bottom Plate, 5/Pack, 50/Case N/A per case
356719 Corning® PureCoat™ Amine 384-well Black Plate, 5/Pack, 50/Case N/A per case