Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
Corning® 1536-well Black Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3724
 
            (This is the suggested replacement for 3851)
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
- Working volume of up to 10 µL
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,303.98 per case
	Added to Your Shopping Cart
  
In Stock
   Details
| Product Number | 3724 | 
| Qty./Pk | 10 / Pk | 
| Qty./Cs | 50 / Cs | 
| Brand | Corning® | 
| Plate Format | 1536-well | 
| Plate Feature | Standard | 
| Plate Color | Black | 
| Well Bottom | Flat | 
| Well Volume | 12.5 µL | 
| Recommended Working Volume | up to 8 µL | 
| Sterile | No | 
| Lids Included | No | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.31923039
- Quality Certificate - Lot No.29723018
- Quality Certificate - Lot No.27023006
- Quality Certificate - Lot No.20423022
- Quality Certificate - Lot No.10923057
- Quality Certificate - Lot No.08923003
- Quality Certificate - Lot No.12222001
- Quality Certificate - Lot No.10722012