Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well White Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3725
(This is the suggested replacement for 3852)
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
- Working volume of up to 10 µL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,330.06 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3725 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18126038
- Quality Certificate - Lot No.17326041
- Quality Certificate - Lot No.16826004
- Quality Certificate - Lot No.15226064
- Quality Certificate - Lot No.12526034
- Quality Certificate - Lot No.10226018
- Quality Certificate - Lot No.29025031
- Quality Certificate - Lot No.25525026
- Quality Certificate - Lot No.25325015
- Quality Certificate - Lot No.22625037
- Quality Certificate - Lot No.10425034
- Quality Certificate - Lot No.07625062
- Quality Certificate - Lot No.30224009
- Quality Certificate - Lot No.27424036
- Quality Certificate - Lot No.27124004
- Quality Certificate - Lot No.24324044
- Quality Certificate - Lot No.16024005
- Quality Certificate - Lot No.12824024
- Quality Certificate - Lot No.12524007
- Quality Certificate - Lot No.00524026
- Quality Certificate - Lot No.18823001
- Quality Certificate - Lot No.16523010
- Quality Certificate - Lot No.13523003