text.skipToContent text.skipToNavigation

Corning® 1536-well White Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile

Product Number3727

E-mail

(This is the suggested replacement for 3855 and 353381)

  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • TC-treated for optimal cell attachment
  • Working volume of up to 10 µL

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,529.60 per case

In Stock

Details
Product Number   3727
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Standard  
Plate Color   White  
Well Bottom   Flat  
Well Volume   12.5 µL  
Cell Growth Area   0.03 cm²  
Recommended Medium Well Volume   8 - 5 µL  
Recommended Working Volume   up to 8 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents