Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536孔黑色/透明底低基底聚苯乙烯微孔板,经组织培养处理,无菌,带盖,50/箱
产品编号3832


康宁1536孔微孔板是最高密度的高通量筛选微孔板,符合标准微孔板的外形尺寸要求。这种全黑或全白聚苯乙烯微孔板采用圆底、平底或黑色透明底。
- 圆底板的孔总体积为10 μL,平底板为12.8 μL
- 建议工作体积不超过8 μL
- 圆底板可减少空气滞留,改善CV值和Z因子
- 抬高的孔底有肋于提高灵敏度
- 四边设有溢流槽,可减少仪器污染
- 微孔板盖需单独购买。康宁微孔板盖 (货号:3098) 适用于这种微孔板。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车
详情
产品编号 | 3832 |
数量/包 | 10 /包 |
数量/箱 | 50 /箱 |
品牌 | Corning® |
平板规格 | 1536孔 |
平板颜色 | 透明底黑色 |
孔底 | 扁平 |
孔底颜色 | 透明 |
孔容积 | 15.95 µL |
无菌 | 是 |
含盖 | 是 |
产品规格文件