Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
Corning® CellBIND® 1536-well Black/Clear Bottom, Low Base Polystyrene Smooth Top Microplate, 20 per Bag, without Lid, Sterile
Product Number3833
 
            - No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optimal bottom reader sensitivity
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
Superior flatness minimizes variability within a plate and between plates
Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
Working volume of up to 10 µL
Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$3,237.58 per case
Out of Stock
| Product Number | 3833 | 
| Qty./Pk | 20 / Pk | 
| Qty./Cs | 100 / Cs | 
| Brand | Corning® | 
| Plate Format | 1536-well | 
| Plate Feature | Smooth top | 
| Plate Color | Clear bottom black | 
| Well Bottom | Flat | 
| Well Bottom Color | Clear | 
| Well Volume | 12.5 µL | 
| Cell Growth Area | 0.03 cm² | 
| Recommended Medium Well Volume | 8 - 5 µL | 
| Recommended Working Volume | up to 8 µL | 
| Sterile | Yes | 
| Lids Included | No | 
- Quality Certificate - Lot No.20823022
- Quality Certificate - Lot No.29722004
- Quality Certificate - Lot No.26622047
- Quality Certificate - Lot No.33921003
- Quality Certificate - Lot No.06116022
- Quality Certificate - Lot No.23615005
- Quality Certificate - Lot No.19015007
- Quality Certificate - Lot No.16215044
- Quality Certificate - Lot No.07715006
- Quality Certificate - Lot No.34513042
- Quality Certificate - Lot No.28013030
- Quality Certificate - Lot No.26412035
- Quality Certificate - Lot No.20012013
- Quality Certificate - Lot No.12810001
- Quality Certificate - Lot No.10610019
- Quality Certificate - Lot No.Generic