Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, With Generic Bar Code, Sterile
Product Number3893BC
Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).
- Labels applied to all 4 sides of the plate
- No sequence number duplicates
- Exceptional print quality and resolution
- Resistant to commonly used laboratory reagents
- Resistant to temperature ranges of -80ºC to +52ºC
- See Product Details below for bar code label specifications
Microplate Features
- Designed for fluorescent homogeneous cell-based assays
- Compatible with standard readers and automation
- Compatible for bar coding
- Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
- Processed for superior flatness with minimal variability within plate and between plates
- Recommended working volume of up to 10 µL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,661.04 per case
In Stock
| Product Number | 3893BC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 5 - 8 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Yes |
| Lids Included | Yes |
- Quality Certificate - Lot No.28623018
- Quality Certificate - Lot No.06123043
- Quality Certificate - Lot No.06720007
- Quality Certificate - Lot No.30819001
- Quality Certificate - Lot No.04517002
- Quality Certificate - Lot No.33616004
- Quality Certificate - Lot No.31316049
- Quality Certificate - Lot No.23916024
- Quality Certificate - Lot No.20316036
- Quality Certificate - Lot No.14116028
- Quality Certificate - Lot No.06716024
- Quality Certificate - Lot No.35215033
- Quality Certificate - Lot No.31515041
- Quality Certificate - Lot No.24715011
- Quality Certificate - Lot No.12515012
- Quality Certificate - Lot No.06812030
- Quality Certificate - Lot No.01612051
- Quality Certificate - Lot No.13211043
- Quality Certificate - Lot No.08210001
- Quality Certificate - Lot No.03410032
- Quality Certificate - Lot No.02510019
- Quality Certificate - Lot No.33209011
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.19908010
- Quality Certificate - Lot No.00708014