Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Low Flange White Flat Bottom Polystyrene TC-treated Microplates, 10 per Bag, with Lid, Sterile
Product Number3570
(This is the suggested replacement for 3704)
- White wall plates are designed to reduce well-to-well crosstalk during luminescent assays
- Recommended working volume of up to 20 to 80 µL
- Enhanced flatness provides low intra- and inter- plate CV's
- TC-treated for optimal cell attachment
- Conforms to standard microplate footprint and dimensions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Ideal for today's more sensitive assays and plate readers.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$408.87 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3570 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Cell Growth Area | 0.06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16626060
- Quality Certificate - Lot No.14226006
- Quality Certificate - Lot No.14126009
- Quality Certificate - Lot No.13726015
- Quality Certificate - Lot No.12826006
- Quality Certificate - Lot No.12326014
- Quality Certificate - Lot No.12026043
- Quality Certificate - Lot No.11926039
- Quality Certificate - Lot No.08926007
- Quality Certificate - Lot No.08826009
- Quality Certificate - Lot No.08426034
- Quality Certificate - Lot No.06826032
- Quality Certificate - Lot No.06726008
- Quality Certificate - Lot No.06426044
- Quality Certificate - Lot No.03926006
- Quality Certificate - Lot No.03526009
- Quality Certificate - Lot No.03326006
- Quality Certificate - Lot No.02326018
- Quality Certificate - Lot No.01026005
- Quality Certificate - Lot No.00726005
- Quality Certificate - Lot No.00326019
- Quality Certificate - Lot No.32825006
- Quality Certificate - Lot No.32025015
- Quality Certificate - Lot No.31925003