text.skipToContent text.skipToNavigation

Corning® 384-well Low Flange White Flat Bottom Polystyrene High Bind Microplate, 10per Bag, without Lid, Nonsterile

Product Number3576

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


(This is the suggested replacement for 3703)

  • Designed to reduce well-to-well crosstalk during luminescent assays
  • Recommended working volume of up to 20 to 80 µL
  • Conforms to standard microplate footprint and dimensions
  • High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
  • Binding capacity is approximately 400 to 500ng IgG/cm²
  • Ideal for immunoassays


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$373.14 per case

In Stock