text.skipToContent text.skipToNavigation

Corning® 384-well Low Volume Black Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile

Product Number4511

E-mail

(This is the suggested replacement for 3677)

  • Square well top for easier robotic pipetting
  • Round bottom for better Z factor and minimized trapped air
  • Conical well molded in the shape of a light cone for efficiency
  • Recommended working volume of 2 to 20 µL
  • Black walls reduce well-to-well crosstalk and autofluorescence during fluorescent assays
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$460.24 per case

In Stock

Details
Product Number   4511
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well low volume  
Plate Feature   Low volume  
Plate Color   Black  
Well Bottom   Round  
Well Volume   35 µL  
Recommended Working Volume   2-20 µL  
Sterile   No  
Lids Included   No  
Specifications Documents