Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well White/Clear Flat Bottom Low Flange Polystyrene Not Treated Microplate
Product Number3763
(This is the suggested replacement for 3706)
- 25 per Bag, without Lid, Nonsterile
- Ideally suited for luminescent assays using either top or bottom detection plate readers
- Recommended working volume of up to 20 to 80 µL
- Conforms to standard microplate footprint and dimensions
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,174.01 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3763 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08926033
- Quality Certificate - Lot No.29325049
- Quality Certificate - Lot No.25424005
- Quality Certificate - Lot No.03324042
- Quality Certificate - Lot No.22023052
- Quality Certificate - Lot No.24322047
- Quality Certificate - Lot No.17621008
- Quality Certificate - Lot No.29719048
- Quality Certificate - Lot No.31818037
- Quality Certificate - Lot No.26818002
- Quality Certificate - Lot No.22316041