text.skipToContent text.skipToNavigation

Corning® 384-well Black/Clear Flat Bottom Polystyrene NBS Microplate, Low Flange, without Lid, Nonsterile

Product Number3766

E-mail

(This is the suggested replacement for 3655)

  • Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
  • Ideally suited for fluorescent assays using either top or bottom detection plate readers
  • Recommended working volume of up to 20 to 80 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,623.03 per case

Less than 10 in Stock

Details
Product Number   3766
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   No  
Specifications Documents