Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Flat Clear Bottom White Polystyrene Low Flange Poly-D-Lysine Coated Microplates
Product Number3769
(This is the suggested replacement for 3846)
- 20 per Bag, Lid, Aseptically Manufactured
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- Poly-D-lysine coated for enhanced cell attachment
- Aseptically manufactured and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
$3,389.91 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3769 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 95 µL |
| Cell Growth Area | 0.06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Yes |
| Lids Included | Yes |
| Surface Coating | Poly-D-Lysine |
Specifications Documents