text.skipToContent text.skipToNavigation

Corning® 384-well Optical Imaging Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, with Generic Bar code, Sterile

Product Number3985BC

E-mail

Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).

  • Labels applied to all 4 sides of the plate
  • No sequence number duplicates
  • Exceptional print quality and resolution
  • Resistant to commonly used laboratory reagents
  • Resistant to temperature ranges of -80ºC to +52ºC
  • See Product Details below for bar code label specifications

Microplate Features

  • Ideal for whole cell or subcellular high content screening
  • Can be used with high throughput confocal imagers, and has been optimized with the Amersham InCell 3000 Analyzer
  • Ultra flat thick well bottom is designed for high throughput imaging by minimizing microscope refocusing from well to well
  • More economical solution than glass bottom plates
  • Better cell growth and attachment than glass bottom lates
  • Black opaque walls to prevent well-to-well crosstalk
  • TC-treated for optimal cell attachment

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$2,342.89 per case

In Stock

Details
Product Number   3985BC
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Optical imaging  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Cell Growth Area   0.06 cm²  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents