Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Black/Clear Bottom Low Flange Collagen-Coated Microplate, Bulk Packed
Product Number4690
(This is the suggested replacement for 3819)
20 per Bag, with Lid
- Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instrument
- Bulk packed 20 per bag
$3,551.71 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4690 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Cell Growth Area | 0.06 cm² (approx.) |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | Yes |
| Surface Coating | Collagen I |
Specifications Documents