text.skipToContent text.skipToNavigation

Corning® 384-well Clear V-Bottom Polypropylene Not Treated Deep Well Plate, Square Well, 5 per Bag, Nonsterile

Product Number3347

E-mail
  • Ideal for high throughput applications requiring added volume
  • Improved sample recovery through the specially designed wells that feature a square geometry that tapers to a V-bottom point
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
  • DNase- and RNase-free

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$347.60 per case

Out of Stock

Details
Product Number   3347
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well storage block  
Plate Color   Clear  
Well Bottom   V  
Well Volume   240 µL  
Sterile   No  
Lids Included   No  
Specifications Documents