text.skipToContent text.skipToNavigation

Corning® 96-well (1 x 8 Stripwell™) Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile

Product Number9102

E-mail
  • 8 well strip plate, assembled 12 strips per plate
  • Egg-crate style strip holder allows each individual well to be positioned back into the plate once strip is broken
  • 1 x 8 strips are designed to fit only one way into the strip holder, eliminating the chance of misorientation
  • Flat bottoms with 360 µL total volume
  • Recommended working volumes of 75 to 200 µL
  • Treated for optimal cell attachment
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Individually Wrapped

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$500.33 per case

In Stock

Details
Product Number   9102
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well Stripwell  
Plate Feature   8-well strips  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   360 µL  
Cell Growth Area   0.32 cm²  
Recommended Medium Well Volume   100 - 200 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Application   Diagnostics  
Specifications Documents