text.skipToContent text.skipToNavigation

Corning® 96-well Black/Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3601

E-mail
  • High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
  • Binding capacity is approximately 400 to 500ng IgG/cm²
  • Ideal for immunoassays
  • Without lids, lids supplied separately
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
  • Designed to reduce well-to-well crosstalk during fluorescent assays
  • Can be used for both top and bottom reading instruments
  • Recommended working volume of 75 to 200 µL
  • Conforms to ANSI/SBS standard microplate footprint and dimensions

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$865.29 per case

In Stock

Details
Product Number   3601
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   360 µL  
Recommended Working Volume   75-200 µL  
Sterile   No  
Lids Included   No  
Specifications Documents