text.skipToContent text.skipToNavigation

Corning® 96-well White/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3604

E-mail

This is the suggested replacement for 3995.


  • Enhances luminescent signals and have low background luminescence and fluorescence
  • Designed to reduce well-to-well crosstalk
  • Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
  • Can be used for both top and bottom reading instruments
  • Without lids, lids supplied separately
  • Recommended working volume of 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,063.80 per case

In Stock

Details
Product Number   3604
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   White  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   360 µL  
Recommended Working Volume   75-200 µL  
Sterile   No  
Lids Included   No  
Specifications Documents