text.skipToContent text.skipToNavigation

Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid

Product Number3882

E-mail

(This is suggested replacement for 3721)

  • This microplate has half the growth area of a standard 96 well plate
  • Flat bottoms with 190 µL total volume
  • Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Bulk packed 20 per bag

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,005.09 per case

In Stock

Details
Product Number   3882
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   205 µL  
Cell Growth Area   0.16 cm²  
Recommended Medium Well Volume   50 - 100 µL  
Recommended Working Volume   25-125 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents