text.skipToContent text.skipToNavigation

Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3686

E-mail
  • Has low background fluorescence and minimize light scattering
  • Designed to reduce well-to-well crosstalk

Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions

  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
  • Without lids, lids supplied separately
  • Total volume is 190 µL; recommended working volume of 25 to 125 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$834.74 per case

Less than 10 in Stock

Details
Product Number   3686
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   190 µL  
Recommended Working Volume   25-125 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® Universal Optical Microplate Sealing Tape, Nonsterile
Corning® Black Polystyrene Universal Microplate Lid with Corner Notch, Sterile
Corning® 96-well Microplate Aluminum Sealing Tape, Nonsterile
Corning® Polystyrene Universal Microplate Lid with Corner Notch, Sterile