text.skipToContent text.skipToNavigation

Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile

Product Number3991

E-mail
  • Has low background fluorescence and minimize light scattering
  • Designed to reduce well-to-well crosstalk during fluorescent assays
  • Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
  • Without lids, lids supplied separately
  • Recommended working volume of 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$220.82 per case

In Stock

Details
Product Number   3991
Qty./Pk   5 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   360 µL  
Recommended Working Volume   75-200 µL  
Sterile   No  
Lids Included   No  
Specifications Documents