text.skipToContent text.skipToNavigation

Corning® 96-well High Content Screening Microplates with Glass Bottom

电子邮件

High optical quality, glass bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The glass bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput, and is ideal for cell growth.

  • High optical quality and scratch resistant glass
  • Glass bottom thickness of 200 µm is well suited for imaging microscopy.
  • Bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal cross-talk provides the highest possible optical quality for cell-based assays.
  • Half area 96-well microplate reduces reagent consumption.


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
4580 Corning® 96孔半量高内涵成像玻璃底微孔板,带盖   1 / Pk     10 / Cs     Corning®   N/A per case
4582 Corning® BioCoat® Collagen I 96-well Half Area Black/Clear Flat Bottom High Content Imaging Microplate, with Lid, 10/Case   1 / Pk     10 / Cs     Corning®   N/A per case
4584 Corning® BioCoat® Fibronectin 96-well Half Area Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplates, 10/Case   1 / Pk     10 / Cs     Corning®   N/A per case