Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well EIA/RIA Easy Wash™ Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3368
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Easy Wash™ design (round to narrowed flat well bottom) for improved washing in immunoassays
- Certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$335.28 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3368 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Easy Wash |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24926001
- Quality Certificate - Lot No.18726044
- Quality Certificate - Lot No.05826017
- Quality Certificate - Lot No.01326020
- Quality Certificate - Lot No.21925030
- Quality Certificate - Lot No.20225039
- Quality Certificate - Lot No.16425020
- Quality Certificate - Lot No.10625038
- Quality Certificate - Lot No.10724002
- Quality Certificate - Lot No.07024018
- Quality Certificate - Lot No.35323005
- Quality Certificate - Lot No.30423033
- Quality Certificate - Lot No.20423023
- Quality Certificate - Lot No.13823043
- Quality Certificate - Lot No.33922030
- Quality Certificate - Lot No.31422005
- Quality Certificate - Lot No.07722021
- Quality Certificate - Lot No.07522054
- Quality Certificate - Lot No.07222016
- Quality Certificate - Lot No.00422016
- Quality Certificate - Lot No.00222023
- Quality Certificate - Lot No.27021057
- Quality Certificate - Lot No.23121073
- Quality Certificate - Lot No.18921025
- Quality Certificate - Lot No.09421004
- Quality Certificate - Lot No.03921043
- Quality Certificate - Lot No.31720063
- Quality Certificate - Lot No.21320005
- Quality Certificate - Lot No.17420044
- Quality Certificate - Lot No.12120009