text.skipToContent text.skipToNavigation

Corning® 96-well Expanded Volume Polypropylene Not Treated Microplate, Standard Height, V-Bottom, 10 per Bag, Nonsterile

Product Number3343

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • 450 µL working volume in standard height format that fully conforms to ANSI/SBS standards
  • Reduced space requirements are achieved while maintaining full instrument compatibility
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
  • DNase- and RNase-free


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$324.74 per case

In Stock

Details
Product Number   3343
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Expanded volume  
Plate Color   Clear  
Well Bottom   V  
Well Volume   450 µL  
Sterile   No  
Lids Included   No  
Specifications Documents