text.skipToContent text.skipToNavigation

Corning® FiltrEX™ 96-well White Filter Plates with 0.66 mm Thick Glass Fiber Filter, Nonsterile

Product Number3511

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Corning ® FiltrEX™ 96 well white filter plate with 0.66mm (thickness) glass fiber filter was designed with your application needs in mind. Specific design features include:

  • Meets the ANSI/SBS1-2004 through ANSI/SBS 4-2004 standard dimensions to ensure automation compatibility
  • Rigid sidewalls make the plate ideal for automation handling
  • Wide skirt easily accommodates bar codes
  • Individual filter discs are sealed in the wells by a proprietary over-molding process to ensure 100% integrity of each well
  • The design of the nozzle prevents cross-contamination while allowing the plate to rest on the lab bench
  • 350 µL working volume
  • Nonsterile


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,459.69 per case

Less than 10 in Stock

Details
Product Number   3511
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Color   White  
Well Volume   350 µL  
Sterile   No  
Filter Material   Glass fiber  
Lids Included   No  
Specifications Documents