Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Product Number353377
Falcon® 96-well white/clear bottom microplate is comprised of clear TC-treated polystyrene. Flat bottom, with lid, sterile, 32/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
$254.84 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353377 |
| Qty./Pk | 8 / Pk |
| Qty./Cs | 32 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 0.37 mL |
| Cell Growth Area | 0.34 cm² |
| Recommended Working Volume | 25-340 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Storage | -20 to +60°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E2503383
- Quality Certificate - Lot No.E24083JG
- Quality Certificate - Lot No.E2312399
- Quality Certificate - Lot No.E23033MH
- Quality Certificate - Lot No.E230336C
- Quality Certificate - Lot No.E22043A8
- Quality Certificate - Lot No.E20103EA
- Quality Certificate - Lot No.E19113S9
- Quality Certificate - Lot No.E19063FW
- Quality Certificate - Lot No.E18053H6
- Quality Certificate - Lot No.E1801344
- Quality Certificate - Lot No.E16103BA
- Quality Certificate - Lot No.E16093G6
- Quality Certificate - Lot No.E160939R
- Quality Certificate - Lot No.E16023EH
- Quality Certificate - Lot No.E15073TC
- Quality Certificate - Lot No.E15073D3
- Quality Certificate - Lot No.E150136W