text.skipToContent text.skipToNavigation

Falcon® 96-well Black/Clear Flat Bottom TC-treated Imaging Microplate with Lid, 10/Pack, 50/Case

Product Number353388

E-mail

This is the suggested replacement for 353219.


  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of media is 0.1-0.2 mL


$235.00 per case

Out of Stock

You might also be interested in
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Details
Product Number   353388
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   0.37 mL  
Cell Growth Area   0.34 cm²  
Recommended Working Volume   25-340 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents