Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well Clear V-Bottom Not Treated Polypropylene Storage Microplate, 25/Pack, 100/Case
Product Number353263
Falcon® 96-well Polypropylene Microplate, not treated, V-bottom, 25/pack, 50/case : The Falcon 96 well Polypropylene Library Storage Plate is convenient for compound storage : Notch A1-H1
- Exceedingly rigid and flat plate for consistent automated handling
- Plate withstands repeated freeze-thaws down to -20°C
- Low retention polypropylene and round-well design give low residual volumes after pipetting (<0.1 µL)
- Raised well edges and flatness for heat or adhesive sealing
- In addition to the round-bottom Falcon 96 well Library Storage Plate, V-bottom formats are also available.
$255.62 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 353263 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | V |
| Well Volume | 340 µL |
| Well Shape | Round |
| Recommended Working Volume | 100-250 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E260435K
- Quality Certificate - Lot No.E26033FG
- Quality Certificate - Lot No.E26023EE
- Quality Certificate - Lot No.E25083C6
- Quality Certificate - Lot No.E2502344
- Quality Certificate - Lot No.E25013H8
- Quality Certificate - Lot No.E24113F5
- Quality Certificate - Lot No.E241039S
- Quality Certificate - Lot No.E240837L
- Quality Certificate - Lot No.E240639A
- Quality Certificate - Lot No.E24033K4
- Quality Certificate - Lot No.E24013FU
- Quality Certificate - Lot No.E230639B
- Quality Certificate - Lot No.E23033PF
- Quality Certificate - Lot No.E23023E5
- Quality Certificate - Lot No.E23023AF
- Quality Certificate - Lot No.E220434G
- Quality Certificate - Lot No.E22023QU
- Quality Certificate - Lot No.E22023M7
- Quality Certificate - Lot No.E21113H6
- Quality Certificate - Lot No.E21093ED
- Quality Certificate - Lot No.E210838V
- Quality Certificate - Lot No.E21023NF
- Quality Certificate - Lot No.E21023JP
- Quality Certificate - Lot No.E20103C9
- Quality Certificate - Lot No.E20063V6
- Quality Certificate - Lot No.E20043QR
- Quality Certificate - Lot No.E20023LL
- Quality Certificate - Lot No.E200138C
- Quality Certificate - Lot No.E19113JQ