text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® Matrix Thin-Layer Clear Flat Bottom Multiwell Assay Plate, 5/Case

Product Number354607

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354234.


Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$198.84 per case

In Stock

Details
Product Number   354607
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   370 µL  
Lids Included   Yes  
Surface Coating   Matrigel Matrix  
Specifications Documents