text.skipToContent text.skipToNavigation

Corning® Microplate Lids

电子邮件

  • All lids are made of rigid polystyrene except where indicated.
  • All lids have a corner notch on the A1 corner (except where indicated) to correspond to the corner notches found on all Corning® microplates.
  • The universal lid without a corner notch (Cat. No. 3098) does not need to be oriented in any particular direction to be placed on Corning microplates. The lid also has a shorter skirt than standard lids.
  • The black universal lid (Cat. No. 3935) is suitable for fluorescent and other light-sensitive assays.
  • The DMSO-resistant cyclic olefin copolymer (COC) lid (Cat. No. 3085) is tinted amber in color for light-sensitive assays and is 100% DMSO-resistant.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
3098 Corning® 聚苯乙烯通用微孔板盖,无切角,无菌   25 /包     100 /箱     Corning®   per case
3099 Corning® 聚苯乙烯通用微孔板盖,带切角,无菌   25 /包     50 /箱     Corning®   per case
3930 Corning® 聚苯乙烯96孔微孔板低蒸发盖,带切角和凝结环,无菌,独立包装   1 /包     100 /箱     Corning®   per case
3931 Corning® 聚苯乙烯96孔微孔板低蒸发盖,带切角和凝结环,无菌,25/袋   25 /包     50 /箱     Corning®   per case
3935 Corning® 黑色聚苯乙烯通用微孔板盖,带切角,无菌   25 /包     50 /箱     Corning®   per case