text.skipToContent text.skipToNavigation

Corning® Disposable Polyethylene Solid Cap for GL45 Plastic Spinner Flasks, Sterile

Product Number3568

E-mail


(This is the suggested replacement for 3280)

These disposable high density polyethylene sterile solid caps are designed to fit the Corning® 500 mL, 1 L and 3 L Disposable Spinner Flasks (Cat. Nos. 3153, 3561 and 3563). They also fit Corning disposable polystyrene and polycarbonate storage bottles and glass bottles with GL45 threads.

  • 33mm threaded cap
  • Sterilized by gamma irradiation



$42.73 per case

In Stock

Details
Product Number   3568
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Cap Material   High density polyethylene  
Cap Color   Orange  
Fits Neck O.D.   33 mm  
Color   Orange  
Sterile   Yes  
Specifications Documents