Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Polyethylene Flat-Top Screw Caps for 50 mL Conical Bottom Centrifuge Tubes, Sterile, 50/Pack, 1000/Case
Product Number358206
- RNase/DNase-free.
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Polyethylene flat top screw cap allows one hand manipulation and provides a level writing area.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$292.28 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 358206 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| O.D. Limits | 33 mm |
| Length | 13 mm |
| Cap Style | Flat top |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19626044
- Quality Certificate - Lot No.22425007
- Quality Certificate - Lot No.01525344
- Quality Certificate - Lot No.09524055
- Quality Certificate - Lot No.08524046
- Quality Certificate - Lot No.04324072
- Quality Certificate - Lot No.35323008
- Quality Certificate - Lot No.29323033
- Quality Certificate - Lot No.34022060