text.skipToContent text.skipToNavigation

Corning® 2 mL Yellow Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom

Product Number431417

E-mail
  • 2 mL capacity with round bottom
  • Self-standing design
  • Black graduations and larger marking spots for easier filling and sample identification
  • Manufactured from polypropylene to withstand temperatures to -196°C
  • Silicone washer for a secure seal
  • Vials may be color coded with inserts (see Cat. No. 430499)
  • Special base design allows vials to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation
  • Sterilized by gamma radiation
  • Nonpyrogenic and DNase/RNase-free

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$355.41 per case

In Stock

Details
Product Number   431417
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Bar Coded   No  
Bottom Style   Round self-standing  
Cap Color   Natural  
Cap Material   Polypropylene  
Cap Style   Internal threaded  
Capacity   2 mL  
Color   Natural  
Self Standing   Yes  
Silicone Washer   Yes  
Sterile   Yes  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® Blue Polypropylene Cryogenic Vial Cap Inserts

Corning® Blue Polypropylene Cryogenic Vial Cap Inserts

2016

Less than 10 in Stock

$64.71 per case
Corning® White Polypropylene Cryogenic Vial Cap Inserts
Corning® Green Polypropylene Cryogenic Vial Cap Inserts
Corning® Yellow Polypropylene Cryogenic Vial Cap Inserts

Corning® Yellow Polypropylene Cryogenic Vial Cap Inserts

2019

Less than 10 in Stock

$64.71 per case
Corning® Assorted Polypropylene Cryogenic Vial Cap Inserts
Corning® Red Polypropylene Cryogenic Vial Cap Inserts
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors