Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2 mL带1D条码内旋聚丙烯冻存管
Product Number8672
- 圆底,容量为2 mL
- 独特的1D条码和供人识别字符
- 由聚丙烯制成,可耐受低至-196°C的超低温
- 管盖可确保密封且可与自动开盖装置兼容
- 底部锁定
- 无菌 (SAL 10⁻⁶)
- 经认证无热原且不含DNase/RNase
Added to Your Shopping Cart
Details
| Product Number | 8672 |
| 数量/包 | 50 /包 |
| 数量/箱 | 500 /箱 |
| 品牌 | Corning® |
| 带条码 | 是 |
| 底部式样 | 圆形自立式 |
| 盖颜色 | 橙色 |
| 盖材料 | 聚乙烯 |
| 盖式样 | 内螺纹 |
| 容量 | 2 mL |
| 颜色 | 本色 |
| 自立式 | 是 |
| 硅胶垫圈 | 是 |
| 无菌 | 是 |
| Product Material | 聚丙烯 |
| 应用 | 诊断 |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.04926111
- Quality Certificate - Lot No.25525772
- Quality Certificate - Lot No.13225427
- Quality Certificate - Lot No.03425115
- Quality Certificate - Lot No.20424552
- Quality Certificate - Lot No.17123704
- Quality Certificate - Lot No.27122013
- Quality Certificate - Lot No.21322832
- Quality Certificate - Lot No.08322334
- Quality Certificate - Lot No.29421015
- Quality Certificate - Lot No.25121965
- Quality Certificate - Lot No.23821896
- Quality Certificate - Lot No.17321620
- Quality Certificate - Lot No.05621162
- Quality Certificate - Lot No.30720916
- Quality Certificate - Lot No.07820245
- Quality Certificate - Lot No.29419985
- Quality Certificate - Lot No.10619425
- Quality Certificate - Lot No.31218957
- Quality Certificate - Lot No.17118575
- Quality Certificate - Lot No.04718157
- Quality Certificate - Lot No.14417371
- Quality Certificate - Lot No.14716408