Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Ice Pan, Mini, 1L Purple
Product Number432121
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
$72.21 per case
In Stock
| Product Number | 432121 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Purple |
- Quality Certificate - Lot No.06916070
- Quality Certificate - Lot No.06916030
- Quality Certificate - Lot No.32315029
- Quality Certificate - Lot No.5I29HC03
- Quality Certificate - Lot No.5I10HC03
- Quality Certificate - Lot No.5H08HC03
- Quality Certificate - Lot No.5D10HC03
- Quality Certificate - Lot No.4L11HC03
- Quality Certificate - Lot No.4J29HC03
- Quality Certificate - Lot No.4I10HC03
- Quality Certificate - Lot No.4H20HC03
- Quality Certificate - Lot No.4G22HC03
- Quality Certificate - Lot No.4F11HC03
- Quality Certificate - Lot No.4D26HC03
- Quality Certificate - Lot No.4D02HC03
- Quality Certificate - Lot No.4A17HC03
- Quality Certificate - Lot No.3K22HC03
- Quality Certificate - Lot No.3I18HC03
- Quality Certificate - Lot No.3F22HC03
- Quality Certificate - Lot No.3E03HC03
- Quality Certificate - Lot No.3D28HC03
- Quality Certificate - Lot No.360257233
- Quality Certificate - Lot No.04K52234
- Quality Certificate - Lot No.020267299