Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® XT入门级整套低型开放式无冰冷却平台
产品编号432014
这种开放式无冰冷却平台可适配大部分CoolRack® 和CoolSink® 模块。低型且小巧的设计非常适合在通风橱内使用,可使样品保持低温状态 (0.5°至4.0°C) 长达4小时。1°C至8°C的温度指示条便于目视检查温度。如需延长冷却时间,可将备用XT冷却核心置于冰箱内,按需要交替使用。
已添加至购物车
详情
| 产品编号 | 432014 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Corning® |
| 颜色 | 紫色 |
产品规格文件