text.skipToContent text.skipToNavigation

Corning® XT Starter Holder Only, Open Platform Ice-free Cooler

Product Number432015

E-mail
An open-platform ice-free cooler that accommodates most CoolRack® and CoolSink® modules. Low profile and small footprint make it ideal for use in the hood, keeping samples cold (0.5° to 4.0°C) up to four hours. 1°C to 8°C temperature indicator provides visual assurance of temperature performance. To extend the cooling duration, keep an additional XT Cooling Core in the freezer and rotate the Cores as needed.

$69.87 per case

Less than 10 in Stock

Details
Product Number   432015
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Color   Purple  
Specifications Documents