text.skipToContent text.skipToNavigation

Compound Library Storage – Mini Tube System (MTS) Caps

E-mail

Axygen® Mini Tube Systems are available in 8-cap or 12-cap strip format. They are also available in 0.65 mL single mini tube or 1.1 mL single mini tube. Mini Tube System racks are compatible with Beckman Coulter, Tecan, and other automation workstations.

  • Rack features a one-way lid design and alpha-numeric grid
  • Molded-in condensation rings on the lid minimize cross contamination

Choose your specification

Pack Type
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
MTS-12CP-C Axygen® 96-well Polyethylene Cluster Tube 12-Cap Strips, Nonsterile, 80 Strips/Pack,5 Packs/Case   80 / Pk     400 / Cs     Axygen®   $84.17 per case
MTS-12CP-C-S Axygen® 96-well Polyethylene Cluster Tube 12-Cap Strips, Sterile, 80 Strips/Pack, 5 Packs/Case   80 / Pk     400 / Cs     Axygen®   $118.90 per case
MTS-8CP-C Axygen® 96-well Polyethylene Cluster Tube 8-Cap Strips, Nonsterile, 120 Strips/Pack, 5 Packs/Case   120 / Pk     600 / Cs     Axygen®   $84.17 per case
MTS-8CP-C-S Axygen® 96-well Polyethylene Cluster Tube 8-Cap Strips, Sterile, 120 Strips/Pack, 5 Packs/Case   120 / Pk     600 / Cs     Axygen®   $118.90 per case