Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, S, 12 Strips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-8-C-R-S

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
$374.42 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MTS-11-8-C-R-S |
Qty./Pk | 120 / Pk |
Qty./Cs | 600 / Cs |
Brand | Axygen® |
Tube Style | Thiele melting point |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduations | No |
Stopper Style | No stopper |
O.D. | 25 |
Length | 165 mm (approx.) |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.20524000
- Quality Certificate - Lot No.08824000
- Quality Certificate - Lot No.35423000
- Quality Certificate - Lot No.32023000
- Quality Certificate - Lot No.15023000
- Quality Certificate - Lot No.10323000
- Quality Certificate - Lot No.25222000
- Quality Certificate - Lot No.04622000
- Quality Certificate - Lot No.00522000
- Quality Certificate - Lot No.28921000
- Quality Certificate - Lot No.18021000
- Quality Certificate - Lot No.30820000
- Quality Certificate - Lot No.01220000
- Quality Certificate - Lot No.26919000
- Quality Certificate - Lot No.06619000
- Quality Certificate - Lot No.21318000
- Quality Certificate - Lot No.05718000
- Quality Certificate - Lot No.24017000
- Quality Certificate - Lot No.10715000
- Quality Certificate - Lot No.09715000
- Quality Certificate - Lot No.24714000
- Quality Certificate - Lot No.19614000
- Quality Certificate - Lot No.27313448
- Quality Certificate - Lot No.14610025
- Quality Certificate - Lot No.X23037
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120718-000
- Quality Certificate - Lot No.120314-000