Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, Individually Wrapped, 500/Case
Product Number352003
Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are individually packaged and come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. Packed 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$173.83 per case
Out of Stock
| Product Number | 352003 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| Capacity | 5 mL |
| O.D. | 12 mm |
| Application | Diagnostics |
- Quality Certificate - Lot No.25926601
- Quality Certificate - Lot No.24826601
- Quality Certificate - Lot No.24726036
- Quality Certificate - Lot No.19426601
- Quality Certificate - Lot No.18226027
- Quality Certificate - Lot No.15526026
- Quality Certificate - Lot No.15426601
- Quality Certificate - Lot No.15226076
- Quality Certificate - Lot No.14126030
- Quality Certificate - Lot No.13326601
- Quality Certificate - Lot No.10726034
- Quality Certificate - Lot No.10326104
- Quality Certificate - Lot No.09626069
- Quality Certificate - Lot No.08426601
- Quality Certificate - Lot No.08326050
- Quality Certificate - Lot No.06426601
- Quality Certificate - Lot No.05526014
- Quality Certificate - Lot No.00726601
- Quality Certificate - Lot No.35125601
- Quality Certificate - Lot No.33025601
- Quality Certificate - Lot No.29125601
- Quality Certificate - Lot No.25125601
- Quality Certificate - Lot No.24625020
- Quality Certificate - Lot No.24425070
- Quality Certificate - Lot No.24025029
- Quality Certificate - Lot No.23925028
- Quality Certificate - Lot No.21925008
- Quality Certificate - Lot No.21825009
- Quality Certificate - Lot No.21725010
- Quality Certificate - Lot No.21625238