Falcon® 14 mL Round Bottom Polystyrene Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352017
            Falcon® 17x100mm, 14 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are sold 125 to a pack and 1,000 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
 - Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
 
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
	Added to Your Shopping Cart
  
   Details
| Product Number | 352017 | 
| Qty./Pk | 125 / Pk | 
| Qty./Cs | 1000 / Cs | 
| Brand | Falcon® | 
| Tube Style | Test | 
| Graduations | No | 
| Capacity | 14 mL | 
| Sterile | Yes | 
| O.D. | 17 mm | 
| Product Material | Polystyrene | 
| Application | Diagnostics | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.26125009
 - Quality Certificate - Lot No.21325015
 - Quality Certificate - Lot No.21125022
 - Quality Certificate - Lot No.18625013
 - Quality Certificate - Lot No.16525018
 - Quality Certificate - Lot No.35124014
 - Quality Certificate - Lot No.34924007
 - Quality Certificate - Lot No.32724058
 - Quality Certificate - Lot No.19724096
 - Quality Certificate - Lot No.14124049
 - Quality Certificate - Lot No.11324070
 - Quality Certificate - Lot No.08224026
 - Quality Certificate - Lot No.05424028
 - Quality Certificate - Lot No.33623041
 - Quality Certificate - Lot No.28423045
 - Quality Certificate - Lot No.24723042
 - Quality Certificate - Lot No.18523031
 - Quality Certificate - Lot No.18323026
 - Quality Certificate - Lot No.18223059
 - Quality Certificate - Lot No.17923016
 - Quality Certificate - Lot No.13523025
 - Quality Certificate - Lot No.05123027
 - Quality Certificate - Lot No.04723020
 - Quality Certificate - Lot No.04623026
 - Quality Certificate - Lot No.31122038
 - Quality Certificate - Lot No.27822094
 - Quality Certificate - Lot No.08722039
 - Quality Certificate - Lot No.08622027
 - Quality Certificate - Lot No.08622002
 - Quality Certificate - Lot No.08522041