Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 125/Pack, 1000/Case
Product Number352054
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$275.61 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352054 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| Capacity | 5 mL |
| Sterile | Yes |
| O.D. | 12 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26526601
- Quality Certificate - Lot No.26426601
- Quality Certificate - Lot No.25126026
- Quality Certificate - Lot No.25026601
- Quality Certificate - Lot No.25026111
- Quality Certificate - Lot No.24726039
- Quality Certificate - Lot No.21726001
- Quality Certificate - Lot No.21626005
- Quality Certificate - Lot No.21526071
- Quality Certificate - Lot No.21526070
- Quality Certificate - Lot No.19726601
- Quality Certificate - Lot No.18426055
- Quality Certificate - Lot No.18426041
- Quality Certificate - Lot No.18326024
- Quality Certificate - Lot No.18226029
- Quality Certificate - Lot No.16726051
- Quality Certificate - Lot No.16126041
- Quality Certificate - Lot No.16026040
- Quality Certificate - Lot No.15926118
- Quality Certificate - Lot No.15626072
- Quality Certificate - Lot No.15526601
- Quality Certificate - Lot No.15526028
- Quality Certificate - Lot No.15426035
- Quality Certificate - Lot No.15326027
- Quality Certificate - Lot No.15226079
- Quality Certificate - Lot No.13826601
- Quality Certificate - Lot No.13426039
- Quality Certificate - Lot No.13326043
- Quality Certificate - Lot No.13326042
- Quality Certificate - Lot No.13226047