text.skipToContent text.skipToNavigation

Falcon® 5 mL Round Bottom PP Test Tube, without Cap, Sterile, 125/Pack, 1000/Case

Product Number352053

E-mail

Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. These sterile tubes are sold 125 per pack and 1,000 per case. RNase/DNase-free.

  • Widely used and referenced in laboratory protocols
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$262.86 per case

In Stock

Details
Product Number   352053
Qty./Pk   125 / Pk  
Qty./Cs   1000 / Cs  
Brand   Falcon®  
Tube Style   Test  
Graduations   No  
Capacity   5 mL  
Sterile   Yes  
O.D.   12 mm  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents