Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352058

Learn More

Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case, 1,400 RCF rating. These tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 per pack and 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$172.89 per case
Out of Stock
Product Number | 352058 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Natural |
Graduations | No |
Capacity | 5 mL |
O.D. | 12 mm |
- Quality Certificate - Lot No.13725601
- Quality Certificate - Lot No.13525024
- Quality Certificate - Lot No.13425022
- Quality Certificate - Lot No.13425021
- Quality Certificate - Lot No.11825035
- Quality Certificate - Lot No.09825601
- Quality Certificate - Lot No.07625079
- Quality Certificate - Lot No.07325601
- Quality Certificate - Lot No.07225601
- Quality Certificate - Lot No.04725601
- Quality Certificate - Lot No.01825601
- Quality Certificate - Lot No.35324601
- Quality Certificate - Lot No.33624192
- Quality Certificate - Lot No.33624191
- Quality Certificate - Lot No.32324601
- Quality Certificate - Lot No.29824005
- Quality Certificate - Lot No.29524010
- Quality Certificate - Lot No.26624601
- Quality Certificate - Lot No.25324044
- Quality Certificate - Lot No.24624032
- Quality Certificate - Lot No.23724601
- Quality Certificate - Lot No.21424060
- Quality Certificate - Lot No.21424059
- Quality Certificate - Lot No.18624023
- Quality Certificate - Lot No.18524020
- Quality Certificate - Lot No.16424060
- Quality Certificate - Lot No.13424049
- Quality Certificate - Lot No.13424048
- Quality Certificate - Lot No.11924005
- Quality Certificate - Lot No.11824004